You are here: Tools > AKD into KAS > Workbench Reference > DOUT9.STATEU to DOUT11.STATEU

DOUT9.STATEU to DOUT11.STATEU

General Information

Type

NV Parameter

Description

Allows user to set level of selected pin to high or low.

Units

N/A

Range

0 to 1

Default Value

0

Data Type

U8

Start Version

M_01-05-00-000

Description

This parameter allows the user to set the level of the output signal, when the IO is set to output mode. Parameter value is 0 if signal is low and 1 if signal is high. DIOx.INV can affect the signals driven onto the X9 connector.

This parameter can be written at any time. The value is only guaranteed to correspond to the output on the X9 connector when DRV.EMUEMODE is set to 10 and the DIOX.DIR is 0.

Example

The following settings set the direction for the differential signals on pin 4 and 5, so that the output will have a high level signal.

First set the following settings:

DRV.EMUEMODE 10

DIO10.DIR 1

DOUT10.STATEU 1

Then change the level of the signal:

DOUT.STATEU 0

or

DIO10.INV

Note: Inverting the signal will also alter the signal in input mode.

Related Topics

DRV.EMUEMODE on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™